Products with long-term stability and high measurement accuracy that promise to improve maintainability.
Excellent temperature characteristics make them well suited to high-humidity environments, such as greenhouses with large daytime temperature fluctuations.
The low drift inhibits excessive petroleum fuel usage and is able to achieve increased yields through stable CO2 application.
Environmental durability has been improved through the use of a moisture-proof coating and a high-performance air filter, and it includes a built-in surge protection power circuit.